??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-103 - Industrial-Switch, 8-port 100Base-TX, 2 Slots 100Base-FX
Bill of material
852-103
Item-No.
852-103
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
162.00 mm
Width
50.00 mm
Depth
120.00 mm
Weight
922.000 g
eCl@ss 7.1
19-17-01-06
Previews
3D
2D
Download CAD models