85-FSR-0825-S
RWM Casters
Casters
Kingpinless™ Casters (350 to 40,000 lbs. Capacity)
Powered by
CAD모델 선택
{rwmcasters/casters/kingpinless_casters/85_series_caster_asmtab.prj},{NB=85-FSR-0825-S},{CT=S},{FIN=},{WD=8},{WW=2.50000000},{BRNG=R},{WT=FS},{AL=8.25000000},{WL=0.100},{SLO=},{WB=},{GS=},{FG=},{PPATH=85_series_caster_asmtpl.prj},{NOTE=Rigid Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
RWM Casters
Description
85 Series Casters - Heavy Duty Kingpinless Casters
Bill of material
85-FSR-0825-S
Part No.
85-FSR-0825-S
85-FSR-0825-S
Caster Type Selection
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
Finish
Blue Powder Coat
HTP - High Temperature Paint
ZPT - Type I Zinc Plate
T2Z - Type II Zinc Plate
Blue Powder Coat
HTP - High Temperature Paint
ZPT - Type I Zinc Plate
T2Z - Type II Zinc Plate
Wheel Diameter
8
8
인치
Wheel Width
2 1/2
3
4
2 1/2
3
4
인치
Axle Dimension
3/4
인치
Bearing Selection
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
Wheel Type Selection
Forged Steel
Rubber on Iron-EHT
V-Groove Iron
Rubber on Iron
Forged Steel
Rubber on Iron-EHT
V-Groove Iron
Rubber on Iron
Capacity
4500
4500
lbs.
Overall Height
10 1/2
10 1/2
인치
Swivel Lead
2 1/2
2 1/2
인치
Approx. Weight
30.0
30.0
lbs.
Swivel Lock Selection
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
with Heavy Duty L Shape Swivel Lock
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
with Heavy Duty L Shape Swivel Lock
Wheel Brake Selection
w/o Wheel Brake
with Cam Wheel Brake
with Poly Cam Wheel Brake
w/o Wheel Brake
with Cam Wheel Brake
with Poly Cam Wheel Brake
Grease Options
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
Foot Guard
w/o Foot Guard
with Foot Guard
w/o Foot Guard
with Foot Guard
Rigid Info
Rigid Info
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성