??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8461480000 - MCZ CFC 0-20MA
Bill of material
Weidmueller 8461480000
Preview
Product number of the Manufacturer
8461480000
Manufacturer Type Description
MCZ CFC 0-20MA
Short Description
Frequency measuring transducer, Signal converter/isolator, Tension-clamp connection, Input: 0-20 mA
Long Description
The frequency measuring transducer converts input frequencies into standardised analogue signals.
GTIN
4032248037780
Manufacturer Name
Weidmueller Group
Analog output 0 V ... 10 V
No
switching output present
No
max. ambient temperature
50 °C
Output signal can be configured
Yes
suitable for series installation
Yes
Mass
0.028 kg
depth
62.9 mm
height
91 mm
width
6.1 mm
customs tariff number (TARIC)
85363010
URL
URL
Previews
3D
2D
Download CAD models