??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Spraying Systems
Description
8460 - Pressure Relief Valve - Metric
Bill of material
B8460-1/2-50
Sales Part
Material
Aluminum housing with nylon body
Series
Throttling and Pressure Relief/Regulating Valves
Inlet Connection Size
Outlet Connection Size
Inlet Connection Gender
Male
Inlet Connection Thread Type
BSPT
Outlet Connection Gender
Female
Outlet Connection Thread Type
BSPT
A
30.98 mm
B
41.40 mm
W
78.23 mm
L
211.32 mm
Min Pressure
0 bar
Max Pressure
bar
Net Weight
kg
Previews
3D
2D
Download CAD models