??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8432190000 - WTZ4 PT100/2 V 0-10V
Bill of material
Weidmueller 8432190000
Preview
Product number of the Manufacturer
8432190000
Manufacturer Type Description
WTZ4 PT100/2 V 0-10V
Short Description
Temperature transducer, PT100, 2-conductor connection, Configurable, Input: Temperature, PT100 (2- wire) Output: 0-10 V
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248110377
Manufacturer Name
Weidmueller Group
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
No
analogue output (2 V ... 10 V)
No
max. ambient temperature
55 °C
lower range-limit of temperature/RTD input
-200 °C
upper range-limit of temperature/RTD input
850 °C
depth
112.400 mm
Output signal can be configured
Yes
suitable for series installation
Yes
analog output
0 V ... 10 V
width
12.500 mm
Mass
0.118 kg
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models