??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
8432160000 - WTZ4 PT100/3 C 0/4-20MA
Bill of material
Weidmueller 8432160000
Preview
Product number of the Manufacturer
8432160000
Manufacturer Type Description
WTZ4 PT100/3 C 0/4-20MA
Short Description
Temperature transducer, PT100, 2-/3-wire connection technology, Configurable, Input: Temperature, PT100 (3- wire) Output: 0(4)-20 mA
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248110179
Manufacturer Name
Weidmueller Group
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
No
analogue output (2 V ... 10 V)
No
max. ambient temperature
55 °C
lower range-limit of temperature/RTD input
-200 °C
upper range-limit of temperature/RTD input
850 °C
depth
112.400 mm
Output signal can be configured
Yes
suitable for series installation
Yes
analog output
4 ... 20 mA
width
12.500 mm
Mass
0.123 kg
customs tariff number (TARIC)
85043129
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)