??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
LILAI Chain
Description
843 Series - Snap-on Conveyor Chain
Bill of material
843-K325
Chain model
Series
843 Series
Application
Mainly suitable for high-speed or high pulling conveyor.
Material
POM, color brown, operating temperature -30°C~+90°C.
Base Chain
Carbon steel or 304 stainless steel 08A roller chain
Maximum Speed
50 m/min lubricant ; 30 m/min dry
Working load
Carbon steel working load is 1600N, stainless steel working load is 1200N
Maximum conveying total length
24M for carbon steel and 18M for stainless steel
Package
Each length is 1.524M
Width
mm
Weight
kg/m
opposite bending raduis
100 mm
E
4.0
G
23.8
H
11.5
L
9.1
P
12.7
Q
19.1
T
3.2
Previews
3D
2D
Download CAD models