??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8429370000 - AP MCZ1.5 TB 2049
Bill of material
Weidmueller 8429370000
Preview
Product number of the Manufacturer
8429370000
Manufacturer Type Description
AP MCZ1.5 TB 2049
Short Description
End plate (terminals) 55.85 mm x 1.5 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190995317
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
blue
Combustibility class
V0
min. thickness
1.500 mm
Mass
0.006 kg
height
91 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models