??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
842
Bill of material
842_2
Name
842_2
Model number
842 - 2
Force
3500 N
Force
4000 N
YIELD (F1:Fi)
9:1 N
Angle
15 °
Weight
900 g
A
143 mm
B
20 mm
C
80 mm
F
70 mm
GMIN
108 mm
GMAX
148 mm
H
70 mm
H2
215 mm
K
M10 mm
L
230 mm
L2
140 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/842.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/842.pdf
Previews
3D
Dimension
2D
Download CAD models