??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CARCANO
Description
837 - HEAVY LIFT SWIVEL HOIST RING
Bill of material
A83710
Code
Size
Rotation
°
Catalogue
Catalogue
A
36 mm
B
12 mm
C
mm
D
mm
E
mm
F
34 mm
G
38 mm
H
68 mm
L
mm
N
53 mm
Ch
mm
Weight
kg
W.L.L.
t
Previews
3D
Dimension
2D
Download CAD models