??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WAGO
Description
832-3622 TO 832-3626 - THT male header upward-angled solder pins pin spacing 10.16 mm / 0.4 in
Bill of material
832-3623
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.16 mm
No. of poles
Height
16.50 mm
Width
mm
Depth
32.00 mm
Color
light gray
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1.3 mm
Dimensions
1.7 +0.1 mm
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models