??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WAGO
Description
832-1102/320-000 to 832-1106/320-000 - 1-conductor female connector, lever, Push-in CAGE CLAMP®, 16 mm², Pin spacing 10.16 mm, 100% protected against mismating, Centered locking levers, Silver-plated contacts
Bill of material
832-1103/320-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 16 mm²
Cross section
18 - 4 AWG
Strip length
18 - 20 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.16 mm
No. of poles
Height
29.10 mm
Width
mm
Depth
45.70 mm
Number of connection points
Number of potentials
Color
light gray
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1.3 mm
eCl@ss 7.1
27-44-03-09
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Download CAD models