??
Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
WAGO
Description
832-1102/037-000 TO 832-1106/037-000 - 1-Conductor female plug with operating levers and locking levers Pin Spacing 10.16 mm / 0.4 in
Bill of material
832-1103/037-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 16 mm²
Cross section
18 - 4 AWG
Strip length
18 - 20 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.16 mm
No. of poles
Height
29.10 mm
Width
mm
Depth
45.70 mm
Number of connection points
Number of potentials
Color
light gray
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1.3 mm
eCl@ss 7.1
27-44-03-09
eCl@ss 8.1
27-44-03-09
Предварительные просмотры
3D
2D
Загрузка CAD-моделей