??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Buerkert
Description
8314 - Pressure Transmitter - OEM
Bill of material
8314-552954-Pressure Transmitter
Ident number
Port connection
G 1/4
Pressure range
bar
Supply voltage
8 - 33 V DC
Output signal
4 ... 20 mA
Electrical connection
M12x1 plug
Weight
kg
Previews
3D
Dimension
2D
Download CAD models