??
Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
WMBerg
Description
831 & 838 - TFE/Duralon® Composite - Split Outer Race Annular Bearings - 52100 Chrome Steel Outer Race
Bill of material
831-20-32-01_(0)
Product No.
Description
Annular Bearing
Catalog Name
Master Inch/Metric Catalog
Material
52100 Chrome Steel
Max/Min Bore Diameter
英寸
Max/Min Outside Diameter
英寸
Outer Ring Width W (+.000/-.005)
英寸
Width H (+.000/-.005)
英寸
Diameter (Ref.)
英寸
Housing Filet Radius (MAX)
英寸
Deg. MAX
6 °
Ball Outside Diameter Ref.
英寸
Radial Limit Load Rating
Lbs.
Angle
°
预览
3D
尺寸标注
2D
下载CAD模型