??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
WAGO
Description
831-3522 to 831-3529 - THT female header, angled, 100% protected against mismating, Pin spacing 7.62 mm
Bill of material
831-3525
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
41 A
Pin Spacing
7.62 mm
No. of poles
Height
14.20 mm
Width
mm
Depth
36.20 mm
Color
light gray
Weight
g
Comment
L = No. of poles x Pin Spacing + 1.9 mm
Dimensions
1,7 + 0,1 mm
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
미리보기
3D
2D
CAD모델 다운로드