??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
WAGO
Description
831-1102/037-000 to 831-1109/037-000 - 1-Conductor female plug Pin spacing 7.62 mm
Bill of material
831-1105/037-000
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 (10) mm²
Cross section
24 - 8 AWG
Strip length
11 - 13 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
41 A
Pin Spacing
7.62 mm
No. of poles
Height
25.00 mm
Width
mm
Depth
45.70 mm
Number of connection points
Number of potentials
Color
light gray
Weight
g
Comment
L = No. of poles x Pin Spacing + 1.88 mm
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Предварительные просмотры
3D
2D
Загрузка CAD-моделей