??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
831-1038 - Mounting adapter, for DIN-35 rail/panel mounting, Pin spacing 7.62 mm
Bill of material
831-1038
Item-No.
831-1038
Description
Mounting adapter, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
7.62 mm
Height
6.60 mm
Width
15.10 mm
Depth
88.40 mm
Color
light gray
Weight
6.500 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
Previews
3D
2D
Download CAD models