??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Tellurerota
Description
82RCB - Pneumatic wheels, rib profile, polypropylene centre, plain bore
Bill of material
821601
Code
Wheel diameter
260 mm
Wheel width
85 mm
Hub bore diameter
mm
Hub length
74 mm
Load capacity
150 daN
Weight
kg
Catalogue
Catalogue
Previews
3D
Dimensão
2D
Baixar modelos em CAD