??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
829 - Invisible, not adjustable hinge for doors and cabinets
Bill of material
CI0S829NIK00
Identnummer
829
Code
CI0S829NIK00
Series
829
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
53.9 mm
Mounting options
Load for standard door 210x90
15.0 kg
Reversibility range
22-23 mm
Height
69.8 mm
Depth
23.0 mm
Lenght
15.9 mm
Weight
160.0 g
Material
Steel and galvanized zamak
Long description
Unique for its compactness and solidity. 829 is often used for special applications such as folding doors, walk-in closets or folding tables
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
n.d.
Fire regulations
n.d.
Fire resistance
n.d.
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Previews
3D
Dimension
2D
Download CAD models