??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
826-159 - Modular feedthrough end terminal block pin spacing 7 mm / 0.276 in
Bill of material
826-159
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
32 A
Pin Spacing
7.00 mm
No. of poles
1
Height
23.55 mm
Width
7.00 mm
Depth
42.50 mm
Number of connection points
2
Number of potentials
1
Color
Weight
g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models