??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8232 - S-5 Z-Klemmen 49x46x23x50
Bill of material
SFS 495500
Order number
495500
FN
8232
Type
F4
Marke
S-5! STEHFALZKLEMMEN
Lief.Mat
36239
Materialkurztext
S-5 Z-Klem Al,22
Langtext 1
S-5 Z-Klemmen m. 2 Fixierschrauben
Langtext 2
Aluminium/Schrauben rostfrei A2
Langtext 3
für gerundete Falzabschlüsse
Langtext 4
49x46x23x50
Nominal thread diameter
M10 mm
Length
51 mm
Width
46 mm
Height
49 mm
Width
23 mm
Height
35 mm
Previews
3D
Dimension
2D
Download CAD models