??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
LILAI Chain
Description
823 Series - Sideflex Roller Table Top Chain
Bill of material
823-K750
Chain model
Series
823 Series
Product name
Sideflex Roller Table Top Chain
Application
Mainly suitable for sideflex conveying of heat shrink packaging products.
Plate/roller material
Dark Green POM, operating temperature -30°C~+90°C
Pin material
Ø8mm stainless steel
Width
mm
Weight
Kg/m
Working load
3830 N
opposite bending raduis
200 mm
Minimum sideflex radius
mm
Previews
3D
2D
Download CAD models