您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8202-559631-pH/ORP meter
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
pH / ORP
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/phorp/8202.prj},{NB=8202-559631-pH/ORP -Messgeraet},{BUNR=559631},{GV=2},{WKST=PVC},{SENS1=1},{SPFR=12-36 V DC},{AUSG=2x Transistor + 2x 4-20 mA (3-Leiter)},{AUSG1=4 Ausgänge},{ELA=5-poliger M12 male and 5-poliger M12 female fixed connectors},{UL=Nein},{AUSF=E},{BENENN=ph-oder Redoxpotential-Transmitter},{CNSMASSEXACT=1.150}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Buerkert
Description
8202 - pH or redox potential measurement device
Bill of material
8202-559631-pH/ORP meter
Ident number
559631
559631
Material nut
PVC
PVC
mm
Supply voltage
12-36 V DC
12-36 V DC
Output
2x Transistor + 2x 4-20 mA (3-Leiter)
2x Transistor + 2x 4-20 mA (3-Leiter)
Electrical connection
5-poliger M12 male and 5-poliger M12 female fixed connectors
5-poliger M12 male and 5-poliger M12 female fixed connectors
certification
Nein
Nein
part name
ph-oder Redoxpotential-Transmitter
ph-oder Redoxpotential-Transmitter
Weight
1.150
1.150
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型