??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
LILAI Chain
Description
82.6-C - Tracks
Bill of material
82.6-C-R200-100-1
Curved rail name
82.6-C
Series
Sideflex Safety Finger Chain Series
Rail type
Product name
Curved Track Rail
Material
The material is ultra-high molecular weight polyethylene, the color is black
Temperature
The operating temperature is -30℃~90℃.
Bent rail angle
°
Curved rail model
82.6-C-R200-100-1
Minimum center radius of curved rail
R200
Curved rail width
100
Curved track spacing
0
Previews
3D
2D
Descarga de modelos CAD