??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
812-140 - INSULATED BUSBAR CARRIER
Bill of material
812-140
Item-No.
812-140
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
40.50 mm
Width
12.00 mm
Depth
80.00 mm
Color
grau
Weight
15.822 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models