??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
811-317 - 2-conductor fuse holder, for cylindrical fuses 10 x 38 mm, 13/32" x 11/2", for photovoltaic applications, 1-pole, with blown fuse indication, 1000 VDC, for DIN-rail 35 x 15 and 35 x 7.5, 16 mm², CAGE CLAMP®
Bill of material
811-317
Item-No.
811-317
Description
2-conductor fuse holder, 16 mm², 32 A, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2.5 - 16 mm²
Cross section
16 - 6 AWG
Strip length
12 - 13 mm
Measured voltage
1000 V
Pollution degree
3
Current intensity
32 A
No. of poles
1
Height
55.00 mm
Width
17.30 mm
Depth
105.00 mm
Number of connection points
2
Number of potentials
1
Color
light gray
Weight
200.000 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Previews
3D
2D
Download CAD models