??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
8101606 - EDU PS 24VDC 4,2A
Bill of material
PHOENIX CONTACT 8101606
Product number of the Manufacturer
8101606
Short Description
Teaching materials
Long Description
Teaching materials
Manufacturer Type Description
EDU PS 24VDC 4,2A
Preview
International product number
4055626449807
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
GTIN
4055626449807
Manufacturer product designation
Teaching materials
Manufacturer product description
The Power Supply Board supplies all Eduline modules with 24 V DC power
Product type
EDU PS 24VDC 4,2A
URI of the product
http://www.phoenixcontact.com/product/8101606
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90230080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part