??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 21
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
80SD - with Keyway & Tapped holes
Bill of material
KANA80SD19D24
Type
80SD
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
14.6 mm
Hardeningtempering
Induction hardening
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Bore diameter
mm
Entrez la valeur pour SD
Bore diameter
mm
cm
inch
ft
Bore allowance symbol
Bore allowance class
Bore allowance
0/+21 μm
Boss diameter
mm
Length of boss
60.0 mm
Dia of slit
0.0 mm
Width of slit
0.0 mm
Keyway
Key allowance symbol (width)
Key allowance class (width)
Key allowance (width)
N/A mm
Key allowance (depth)
- mm
Tapped hole
Tapped hole size
Number of tapped holes
Position of Tapped hole (form the boss end face side)
0 mm
Angle of tapped hole
°
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés