目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8081-559869-Ultrasonic flowmeter without display
Buerkert
Products (A - Z)
8081
Powered by
CAD模型選擇
{buerkert/produkteaz/8081/8081.prj},{NB=8081-559869-Ultraschall-Durchflussmessgerät ohne Display},{BUNR=559869},{AUSF=QN 2,5},{DN=20},{MB=0,16 bis 82},{LTA=Außengewinde G 1},{AUSG=PNP-Puls + 4-20 mA Quellmodus},{A1=18.500},{A2=130.000},{A3=14.250},{A4=33.250},{A5=28.500},{A6=24.000},{A7=14.750},{A8=39.600},{B1=47.500},{B2=36.000},{C1=18.500},{C2=66.000},{C3=18.000},{CNSMASSEXACT=0.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Buerkert
Description
8081 - Flowmeter for the continuous measurement of water
Bill of material
8081-559869-Ultrasonic flowmeter without display
Ident number
559869
559869
Model
QN 2,5
QN 2,5
Orifice size
20
20
mm
Flow range
0.16 up to 82
0.16 up to 82
Port connection
External thread G 1
External thread G 1
Outputs
Pulse, PNP + 4-20 mA as source
Pulse, PNP + 4-20 mA as source
mm
Weight
0.800
0.800
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型