??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
8036098 - High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Bill of material
8036098
Dimension drawing
Product number of the Manufacturer
8036098
Short Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Long Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable, Voltage 250 V, Cable length 5 m, M8 female connector, straight, 4-pin, Sheath material: PTFE, Sheath color: white, Flame-retardant, Resistant to welding sparks, Resistant to chemicals, UV radiation and oils, Resistant to acids and alkaline solutions, LABS free, Resistant to microbes and hydrolysis, Cold and heat-flexible, RoHS-compliant, Protection class IP65, Temperature range of the cable: -190°C…260°C, Cable length: 5.0 m
EAN
4047106005115
Manufacturer Name
Turck
Manufacturer Type Description
HT-SKP4-5/S2430
P2
8005362
P3
AG05064
P6
3.800
P10
CAD00366
P1
M8-4-K
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models