??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
8036085 - High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Bill of material
8036085
Dimension drawing
Product number of the Manufacturer
8036085
Short Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Long Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable, Voltage 250 V, Cable length 5 m, M12 female connector, straight, 3-pin, Sheath material: PTFE, Sheath color: white, Flame-retardant, Resistant to welding sparks, Resistant to chemicals, UV radiation and oils, Resistant to acids and alkaline solutions, LABS free, Resistant to microbes and hydrolysis, Cold and heat-flexible, RoHS-compliant, Protection class IP65, Temperature range of the cable: -190°C…260°C, Cable length: 5.0 m
EAN
4047106005245
Manufacturer Name
Turck
Manufacturer Type Description
HT-WAK3-5/S2430
P2
8012637
P3
AG05302
P4
3.800
P10
CAD10027
P1
M12A-K
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models