您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
800H-FPX6AY
Rockwell Automation
Push Buttons
Hazardous Location, 800H 7&9, Push Buttons
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/hl_800h_7_9_push_buttons/800h_2p_push_pull_asmtab.prj},{NB=800H-FPX6AY},{CN=800H-FPX6AY},{DESC=Type 7&9 Push-Pull Unit 800H Push Button},{A=H - Standard Barrel},{B=FPX - Push-pull unit},{C=Mushroom head},{D=6 - Red},{E=AY - 1 N. O. - 1 N. C. (Stackable Sealed Switch)},{H=46.000},{L=127.600},{W=62.300},{CODE=AY},{CODE2=N/A},{PPATH=parts/800h_2p_push_pull_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rockwell Automation
Description
800H 2 Position Push-Pull, Type 7&9 - 800H 2 Position Push-Pull, Type 7&9
Bill of material
800H-FPX6AY
Catalog Number
800H-FPX6AY
800H-FPX6AY
Description
Type 7&9 Push-Pull Unit 800H Push Button
Barrel Type
H - Standard Barrel
Operator Type
FPX - Push-pull unit
Head Type
Mushroom head
Color Cap
6 - Red
6 - Red
Contact Blocks
AY - 1 N. O. - 1 N. C. (Stackable Sealed Switch)
AY - 1 N. O. - 1 N. C. (Stackable Sealed Switch)
Previews
3D
2D
下載CAD模型
生成CAD模型