??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Nansin
Description
80 Series
Bill of material
8008-1-T1-UF-320
Order Number
Wheel Material
Spring Color
Allowable Load
N
Allowable Load
kgf
Shock absorption range
daN
Rotational starting force
daN
Turning Starting Force
daN
Wheel Diameter
mm
Wheel Width
45 mm
Height
mm
Mounting Pitch
86 mm
Mounting Pitch
133 mm
Mounting Pitch
62 mm
Mounting Pitch
125 mm
Plate Size
113 mm
Plate Size
159 mm
Mounting Hole Diameter
13.5 mm
Turning Radius
mm
Eccentricity
mm
Previews
3D
Dimension
2D
Download CAD models