??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Presses EMG
Description
8 PHR - Pneumatic bench presses - 700 kg
Bill of material
8 PHR
Preview
Partnumber
8 PHR
Power
700 kg
Stroke
0 to 100 mm
Adjustable clear height
40 to 260 mm
Swan-neck depth
95 mm
Slider bore
16H7 x 26 mm
Table bore
20H7 mm
Table
200 x 170 mm
Weight
50 kg
Maximum height
870 mm
Width
260 mm
Depth
284 mm
Press speed
130 mm/sec
Air consumption
2,3 litre
Link to PDf
Technical data PDF
Link to video
Presentation video
Previews
3D
Dimensión
2D
Descarga de modelos CAD