??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HellermannTyton
Description
8.0 mm
Bill of material
HellermannTyton 131-60058
Identification
131-60058
Manufacturer Type Description
SBR8S
Version
Bundle
mm
Short Description
Fixing tie 215x6,0 grey
Length L
216.5 mm
Width (W)
6.0 mm
Height (H)
1.3 mm
Height (H2)
17.3 mm
Bundle ∅ max.
40.0 mm
Bundle ∅ min.
3.0 mm
Minimum retaining strength
300 N
Stud Ø
8.0 mm
Material
Polyamide 4.6 (PA46)
Colour
Grey (GY)
Operating Temperature
-40 °C to +150 °C (5000 h), +195 °C (500 h)
Package Quantity
1.000
Minimum Order Quantity
500.000
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드