??
Catalog navigation
Селекция на CAD модел
Налични продукти: 80
HELP_VARIABLE
Company
WMBerg
Description
7CF & 7CP - Chain Sprockets - .500 Circular Pitch
Bill of material
7CP66A-38
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
2024T4 Aluminum Anodized
Circular Pitch
0.500 INCH
Number of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore Diameter
INCH
Face Width
1/4 INCH
Overall Width
1/2 INCH
Hub Diameter
3/4 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели