??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Tellurerota
Description
79CC - "TR-Roll" polyurethane transpallet rollers, steel centre
Bill of material
792125
Code
Wheel diameter
mm
Wheel width
mm
Hub bore diameter
20 mm
Hub length
mm
Ball bearing seat diameter
47 mm
Ball bearing seat depth
14 mm
Static load
daN
Rolling resistance
daN
Load capacity 4 Km/h
daN
Load capacity 6 Km/h
daN
Weight
kg
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models