??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
796285-1
Bill of material
796285-1
Part Number
796285-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
796285-1
TE Internal Description
HOUSING,CONV OUTLET,DUMMY
Connector Mounting Type
Panel
Housing Color
Black
Housing Material
Glass-Filled Nylon
Product Height
26.9 mm [ 1.06 in ]
Product Width
26.9 mm [ 1.06 in ]
Product Depth
25.5 mm [ 1 in ]
Comment
Housing
Previews
3D
2D
Download CAD models