??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
795 - DIN 371 TAP
Bill of material
795 8.000
Item ID
795 8.000
Item Description
GEWINDEBOHRER
Item Name
HSS-E MASCHINEN-GBO M 8 DIN 371RN FORM C
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 371
Thread Form Type
M
Thread Diameter Metric
8 mm
Thread Pitch
1.250 mm
Thread Tolerance Class
ISO3/6G
Wrench Size
6.200 mm
Thread Length
14 mm
Usable Length
35 mm
Overall Length
90 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
8 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.028 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
2
Connection Code, Machine Side
ZYL00802105
Connection Code, Machine Side ISO 13399
ZYL21F8000h$09
Previews
3D
Dimension
2D
Download CAD models