??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
794584-2
Bill of material
794584-2
Part Number
794584-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
794584-2
TE Internal Description
05P UMNL SOC HDR ASS POL BLACK
Header Type
Shrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
5
PCB Mount Orientation
Vertical
Number of Power Positions
5
Number of Rows
1
Operating Voltage
600 VAC
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
12 A
Contact Retention Within Housing
Without
Contact Type
Socket
Contact Termination Area Plating Material
Pre-Tin
Contact Mating Area Plating Material
Pre-Tin
Contact Mating Area Plating Material Thickness
3.81 - 5.08 um [ 150 - 200 uin ]
Contact Layout
Inline
Termination Post & Tail Length
4.57 mm [ .179 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
With
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Nylon
Length
33.02 mm [ 1.29 in ]
Height
13.97 mm [ .549 in ]
Width
7.62 mm [ .3 in ]
Panel Thickness
.03 - .09 in
PCB Thickness
.061 mm [ 1.57 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
100
For Use With
Cap, Pin Header
Previews
3D
2D
Download CAD models