??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
794267-1
Bill of material
794267-1
Part Number
794267-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
794267-1
TE Internal Description
24P MINI UMNL2 PLUG HSG UL94V2
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
24
Number of Power Positions
24
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Retention Within Housing
Without
Contact Type
Socket
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
4.14 mm [ .163 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
Nylon 66
Row-to-Row Spacing
4.14 mm [ .163 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 225 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
Packaging Method
Bag
Packaging Quantity
100
Previews
3D
2D
Download CAD models