??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
794070-2
Bill of material
794070-2
Part Number
794070-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
794070-2
TE Internal Description
20P MINI UMNL HDR WDH AU
Product Type
Header
Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
20
PCB Mount Orientation
Vertical
Number of Power Positions
20
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Current Rating Max
9.5 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
4.14 mm [ .163 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
White
Housing Material
Nylon
Wire Size
30 - 16 AWG
Wire Size
.05 - 1.2 mm2
Wire Size
100.5 - 2853 CMA
Row-to-Row Spacing
4.14 mm [ .163 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
Packaging Method
Bag
Packaging Quantity
200
Previews
3D
2D
Download CAD models