??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
794036-2
Bill of material
794036-2
Part Number
794036-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
794036-2
TE Internal Description
4P CMNL IDC PLUG 20AWG YEL V0
Product Type
Connector Assembly
Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
4
Number of Power Positions
4
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
250 VAC
Contact Current Rating Max
13 A
Contact Retention Within Housing
With
Contact Type
Socket
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Multiple Contact Types
Without
Contact Layout
Inline
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
Wire Type
Stranded
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Cable Mount (Free-Hanging)
Contact Retention Type Within Housing
Locking Lance
Mating Retention
With
Mating Retention Type
Detent Lock
Centerline
5.08 mm [ .2 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Yellow
Housing Material
Nylon
Wire Size
20 AWG
Wire Size
.5 - .6 mm2
Length
20.93 mm
Accepts Wire Insulation Diameter Range
2.41 mm [ .095 in ]
Height
16.33 mm
Operating Temperature Range
-67 - 221, -55 - 105 C
Operating Temperature Range
-67 - 221 F
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
CSA File Number
LR16455
UL Rating
Certified, Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
Packaging Method
Bag
Packaging Quantity
1000
For Use With
Header, Pin (Cap) Housing
Previews
3D
2D
Download CAD models