??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7920340000 - ZEW 15
Bill of material
Weidmueller 7920340000
Preview
Product number of the Manufacturer
7920340000
Manufacturer Type Description
ZEW 15
Short Description
End bracket, Plastic, beige, Rail: TS 15, Direct mounting
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4032248238910
Manufacturer Name
Weidmueller Group
color
beige
material
Plastic
Type of locking
screwless
Combustibility class
V2
Assembly type
Top-hat rail TH15
Mass
0.002 kg
depth
23 mm
height
24.15 mm
width
5 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models