??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7906260000 - MK 6/6/E
Bill of material
Weidmueller 7906260000
Preview
Product number of the Manufacturer
7906260000
Manufacturer Type Description
MK 6/6/E
Short Description
Single- and multi-pole terminal strip, Screw connection, 6 mm², 690 V, 41 A, Number of poles: 6, 23 mm, medium yellow
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190576462
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
41 A
Number of contact points per pole
12
Rated current [In] for the power loss specification
41 A
Pole number
6
Power loss, static, current-independent [Pls]
1.310 W
color
yellow
Connection type
Screw connection
Combustibility class
5V
material of insulation
Duroplastic
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Explosion tested design (EEx e)
No
Closing plate required
No
Transparent
No
rated voltage
690 V
Mass
0.064 kg
depth
22 mm
height
23.027 mm
width
75.5 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models