??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
789-801 - Switching module, with circuit breaker, Switching voltage: 250 VAC, Switching current: 16 A
Bill of material
789-801
Item-No.
789-801
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Height
55.00 mm
Width
17.50 mm
Depth
90.00 mm
Color
lichtgrau
Weight
44.065 g
预览
3D
2D
下载CAD模型