??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
789-665 - Ground resistance signaling module, Ground fault alarm via digital output, Supply voltage: 24 VDC, Module width: 18 mm
Bill of material
789-665
Item-No.
789-665
Description
Ground resistance signaling module
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Height
90.00 mm
Width
18.00 mm
Depth
51.00 mm
Color
light gray
Weight
47.000 g
eCl@ss 7.1
27-13-08-10
eCl@ss 8.1
27-13-08-10
Previews
3D
2D
Download CAD models