??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-730 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 12 … 275 VAC, Limiting continuous current: 3.5 A, 2-wire connection, zero-cross switching, Green status indicator, Module width: 15 mm
Bill of material
788-730
Item-No.
788-730
Description
Solid-state relay module, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 14 AWG
Strip length
9 - 10 mm
Measured voltage
230 V
Pollution degree
2
Current intensity
3.500 A
Height
54.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
gray
Weight
41.600 g
eCl@ss 7.1
27-26-15-03
eCl@ss 8.1
27-26-15-03
Previews
3D
2D
Download CAD models