품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
788-721
WAGO
PG 06 - Electronics
Series 788
Powered by
CAD모델 선택
{wago/pg06/serie788/0788-0721_0999-0962.prj},{NB=788-721},{BESTNR=788-721},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.34 - 2.5},{QUERSCHNITT2=22 - 12},{ABISOLIERLAENGE=9 - 10},{HOEHE=53.00},{BREITE=15.00},{TIEFE=86.00},{FARBE=grau},{GEWICHT=49.387},{BEMERKUNGEN=AC/DC 24 V | 10 mA},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-26-15-03},{ECLASS81=27-26-15-03},{LINKDE=http://www.wago.com/de/p/788-721},{LINKEN=http://www.wago.com/global/p/788-721},{FILENAME=788-721}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
788-721 - Solid-state relay module, Nominal input voltage: 24 V AC/DC, Output voltage range: 24 … 230 VAC, Limiting continuous current: 4 A, 2-wire connection, zero-cross switching, Red status indicator, Module width: 15 mm
Bill of material
788-721
Item-No.
788-721
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5
mm²
Cross section
22 - 12
AWG
Strip length
9 - 10
mm
Height
53.00
mm
Width
15.00
mm
Depth
86.00
mm
Color
gray
Weight
49.387
g
Comment
AC/DC 24 V | 10 mA
eCl@ss 7.1
27-26-15-03
eCl@ss 8.1
27-26-15-03
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성